Plant & Integration Controllers
Eagle Controller
Eagle Controllers are Centra Line’s Ethernet based, freely-programmable building automation controllers offering a combination of BACnet IP, BACnet MS/TP, and LONWORKS® communication.
Eagle Controllers are Centra Line’s Ethernet based, freely-programmable building automation controllers offering a combination of BACnet IP, BACnet MS/TP, and LONWORKS® communication. It demonstrates Centra Line’s full commitment to reducing total installed cost and total building lifecycle cost for building investors and building operators. Eagle Controllers can host a huge variety of building management applications, be it traditional heating, ventilation, and air conditioning (HVAC) applications, energy management functions, including optimum start/stop, night purge, and maximum load demand, supervisory functions for lighting, sun-blind, heat and energy metering and many other applications.
Features & Benefits:- Reduced the total installed cost
- Universal operation
- Reduced cost for service, operation and maintenance
- CE
Others
- Management Applications
- ARENA AX
- Mounting Type
- In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1) inch
- Communication Technology
- Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2, LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; HTTP and HTTPS (secure HTTP) communication with web browsers.
- Control Software
- Free programmable with CentraLine CARE software; programmable with standard software modules voltage alternating current
Others
- Management Applications
- ARENA AX
- Mounting Type
- In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1) inch
- Communication Technology
- Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2, LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; HTTP and HTTPS (secure HTTP) communication with web browsers.
- Control Software
- Free programmable with CentraLine CARE software; programmable with standard software modules voltage alternating current
- Management Applications : ARENA AX
- Mounting Type : In cabinets; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In cabinet front doors (using accessory MVC-80-AC2); on walls (using accessory MVC-80-AC1) inch
- Communication Technology : Standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends; Standard BACnet MS/TP communication with other BACnet MS/TP devices via one or both onboard RS485 interfaces.; Panel bus for communication to Panel I/O modules via one or both onboard RS485 interfaces.; LonWorks(R) bus with the external USB-LON interface adapter IF-LON2, LonWorks(R) transceiver type FTT10A; M-Bus(R) via the onboard RS232 interface plus external M-Bus power supply adaptor (e.g. PW3, PW20, PW60); Modbus(R) RTU Master via one onboard RS485 interface; HTTP and HTTPS (secure HTTP) communication with web browsers.
- Control Software : Free programmable with CentraLine CARE software; programmable with standard software modules voltage alternating current