Plant & Integration Controllers
Eaglehawk NX Controller
Eaglehawk NX Controllers have been designed to control BACnet-compliant heating, ventilation, air conditioning (HVAC) buildings. They run on CentraLine Niagara NX framework, integrating all trades in a buildings.
EAGLEHAWK NX Controllers are BACnet-compliant heating, ventilation, air conditioning (HVAC) building controllers. They run on CentraLine Niagara NX framework, integrating all trades in a building. Thus, an ideal solution for HVAC controls requiring combination with lighting, shading, access control, and security applications. It provides unparalleled energy efficiency through the use of a vast HVAC application library. EAGLEHAWK NX Controllers enable uniform graphical operation, control, data logging, alarming, scheduling, and network management functions for HVAC and non-HVAC applications. Through its integrated web server, it allows real-time access to all information through web-based graphical views. EAGLEHAWK NX supports full remote engineering, including changes to the control program and the graphical user interface. This greatly supports reduction of life cycle and maintenance cost.
Features & Benefits:- Existing standard Ethernet infrastructure is used for communication between controllers
- Costs are reduced by the flexible and optional use of Panel Bus I/O and of onboard I/O
- Existing standard Ethernet/LAN infrastructure is used for communication
- Datapoints can be trended and historical values stored and viewed
- Mounting onto wall or onto panel back wall, into panel door, onto panel rail, and sub-panels
- SMS alarming via GSM modem using the optional SMS driver
- Embedded QNX ensures reliable, independent, and secure operation
Others
- Management Applications
- ARENA NX
- Mounting Type
- In panels; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In panel front doors using accessory MVC-80-AC2; on walls using accessory MVC-80-AC1
Others
- Management Applications
- ARENA NX
- Mounting Type
- In panels; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In panel front doors using accessory MVC-80-AC2; on walls using accessory MVC-80-AC1
- Management Applications : ARENA NX
- Mounting Type : In panels; In fuse boxes conforming with standard DIN43880, and having a slot height of maximum 45 mm; In panel front doors using accessory MVC-80-AC2; on walls using accessory MVC-80-AC1