Plant & Integration Controllers
XFU830A Panel Bus Mixed I/O Module with Screw Terminals
XFU830A panel bus mixed I/O modules with screw terminals are distributed input/output modules that allow monitoring and controlling remote points with just a 2-wire communication bus back to the main controller.
XFU830A panel bus mixed I/O modules with screw terminals are distributed input/output modules that allow monitoring and controlling remote points with just a 2-wire communication bus back to the main controller. The modules communicate via the panel bus. They offer a mix of 34 inputs and outputs in a compact housing. Software updates, configuration, and commissioning are all done automatically by the controller. The panel bus I/O modules are addressed manually by adjusting their HEX switches. They may be used with any CPU supporting panel bus communication. These modules feature 8 analog inputs, 8 analog outputs, 12 binary inputs, and 6 relay outputs. They have an integrated terminal socket and electronic module. XF830A can be equipped with up to two rows of (XS830 and/or XS831) auxiliary terminal blocks on the top and/or bottom. The panel bus can be equipped with up to two rows of (XS830 and/or XS831) auxiliary terminal blocks on the top, only.
Features & Benefits:- LonMark compliant
- Two-wire LonWorks bus interface between controller and I/O
- No additional field terminals required
- Usable with Excel 800 controllers in conjunction with standard internal I/O modules
- Automatic binding and commissioning to Excel 800 controllers when using CARE communication with the controller
- Maximum wiring flexibility due to optional accessories like auxiliary terminals and cross-connectors
- Can be mounted in small installation housings
- CE-approved
- Conforms to EN 60730-1 and EN 60730-2-9
- Investigated according to United States Standard UL916 (USL-listed) as well as according to Canadian National Standard(s) C22.2 (CNL-listed)
Others
- Communication Technology
- Echelon
- LonWorks (R)
- Modem
- LonWorks(R)
- Panel Bus and LON Bus input modules available for: measurement of temperature, relative humidity, pressure etc.; contact status from relays, thermostats etc.
- Panel Bus
- Communication bus ("physical C-Bus" or "C-Bus over LON") for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per bus, incl. Centrals / Management Frontends); LonWorks bus; Panel bus for communication to Panel I/O modules
- Directly connectable
- LonWorks (R)
- Modem
- Panel Bus and LON Bus output modules available for: control devices like servomotors (configuration of safety position is possible); switching devices like pumps, ventilators
- Management Applications
- XBS or EBI PC software can be applied for a central operator and all other building automation functions
- XBS or EBI PC software can be applied for a central operator and all other building automation functions
- Logiciel PC XBS ou EBI peut être appliqué pour un opérateur central et toutes les autres fonctions d´automatisation du bâtiment
- Il software per PC XBS o EBI può essere applicato per un operatore centrale e per tutte le altre funzioni di automazione dell?edificio
- Logiciel PC XBS ou EBI peut être appliqué pour un opérateur central et toutes les autres fonctions d´automatisation du bâtiment
- Control Software
- Free programmable with CARE software; programmable with standard ModAL software modules
- Memory Back-Up
- Goldcap Capacitor for 72 hours Buffer
- Goldcap Capacitor for 72 hours Buffer
Others
- Communication Technology
- Echelon
- LonWorks (R)
- Modem
- LonWorks(R)
- Panel Bus and LON Bus input modules available for: measurement of temperature, relative humidity, pressure etc.; contact status from relays, thermostats etc.
- Panel Bus
- Communication bus ("physical C-Bus" or "C-Bus over LON") for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per bus, incl. Centrals / Management Frontends); LonWorks bus; Panel bus for communication to Panel I/O modules
- Directly connectable
- LonWorks (R)
- Modem
- Panel Bus and LON Bus output modules available for: control devices like servomotors (configuration of safety position is possible); switching devices like pumps, ventilators
- Management Applications
- XBS or EBI PC software can be applied for a central operator and all other building automation functions
- XBS or EBI PC software can be applied for a central operator and all other building automation functions
- Logiciel PC XBS ou EBI peut être appliqué pour un opérateur central et toutes les autres fonctions d´automatisation du bâtiment
- Il software per PC XBS o EBI può essere applicato per un operatore centrale e per tutte le altre funzioni di automazione dell?edificio
- Logiciel PC XBS ou EBI peut être appliqué pour un opérateur central et toutes les autres fonctions d´automatisation du bâtiment
- Control Software
- Free programmable with CARE software; programmable with standard ModAL software modules
- Memory Back-Up
- Goldcap Capacitor for 72 hours Buffer
- Goldcap Capacitor for 72 hours Buffer
- Communication Technology : Echelon|LonWorks (R)|Modem|LonWorks(R)|Panel Bus and LON Bus input modules available for: measurement of temperature, relative humidity, pressure etc.; contact status from relays, thermostats etc.|Panel Bus|Communication bus ("physical C-Bus" or "C-Bus over LON") for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per bus, incl. Centrals / Management Frontends); LonWorks bus; Panel bus for communication to Panel I/O modules|Directly connectable|LonWorks (R)|Modem|Panel Bus and LON Bus output modules available for: control devices like servomotors (configuration of safety position is possible); switching devices like pumps, ventilators
- Management Applications : XBS or EBI PC software can be applied for a central operator and all other building automation functions|XBS or EBI PC software can be applied for a central operator and all other building automation functions|Logiciel PC XBS ou EBI peut être appliqué pour un opérateur central et toutes les autres fonctions d´automatisation du bâtiment|Il software per PC XBS o EBI può essere applicato per un operatore centrale e per tutte le altre funzioni di automazione dell?edificio|Logiciel PC XBS ou EBI peut être appliqué pour un opérateur central et toutes les autres fonctions d´automatisation du bâtiment
- Control Software : Free programmable with CARE software; programmable with standard ModAL software modules
- Memory Back-Up : Goldcap Capacitor for 72 hours Buffer|Goldcap Capacitor for 72 hours Buffer