https://buildings.honeywell.com/gb/en/search-results.html
×

Plant & Integration Controllers

Trend IQ®412 Series Intelligent Controller

Trend IQ®412 series intelligent controllers are designed for use as unitary controllers in building control systems.

Trend IQ®412 series intelligent controllers are designed for use as unitary controllers in building control systems. Full compatibility with other Trend IQ controllers enables the IQ41x to integrate the local environmental needs with the bulk air conditioning system in order to optimise both comfort and running costs. The IQ®41x Series Controllers have 5 inputs (3 universal, 2 digital) and 6 outputs. The IQ412 has 4 solid state digital outputs and 2 analogue voltage outputs.

The IQ41x series uses Ethernet and TCP/IP networking technologies with embedded XML and is fully compatible with other Trend IQ controllers. Trend communications over a current loop LAN and support for BACnet over IP are available as options. A local PC or display (e.g. IQView4) can be connected to the RS232 port. A Wallbus port is also provided for use with room displays.

Features & Benefits:
  • 11 on board I/O channels - 5 inputs and 6 outputs
  • Ethernet 10/100 Mbps main network with TCP/IP protocol
  • Trend current loop LAN option
  • Embedded XML Web Services as standard
  • BACnet over IP option
Certifications:
  • certified as a BACnet Application Specific Controller
  • EN61326-1:2006
  • EN61010-1:2010
  • UL rated as ‘UL916’
Image
SKU
Description
alt
IQ412-1010U800000
IQ412/LAN/230 Trend IQ412 3 UI, 2 DI, 4 DO, 2 AO, RS232, 230V, Trend LAN, No BACnet IP
alt
IQ412-1010U801200
IQ412/INT/LAN/BAC/230 Trend IQ®412 Series Intelligent Controller, 10/100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1010U801000
IQ412/LAN/BAC/230 Trend IQ412 3 UI, 2 DI, 4 DO, 2 AO, RS232, 230V, Trend LAN, BACnet IP
alt
IQ412-1010U800200
IQ412/INT/LAN/230 Trend IQ®412 Series Intelligent Controller, 10/100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1010U501000
IQ412/LAN/BAC/24VAC Trend IQ412 3 UI, 2 DI, 4 DO, 2 AO, RS232, 24V, Trend LAN, BACnet IP
alt
IQ412-1000U801000
IQ412/BAC/230 Trend IQ412 3 UI, 2 DI, 4 DO, 2 AO, RS232, 230V, No Trend LAN, BACnet IP
alt
IQ412-1000U800200
IQ412/INT/230 Trend IQ®412 Series Intelligent Controller, 10/100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U501200
IQ412/INT/BAC/24VAC Trend IQ®412 Series Intelligent Controller, 10/100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U501000
IQ412/BAC/24VAC Trend IQ412 3 UI, 2 DI, 4 DO, 2 AO, RS232, 24V, No Trend LAN, BACnet IP
alt
IQ412-1010U500000
IQ412/LAN/24VAC Trend IQ412 3 UI, 2 DI, 4 DO, 2 AO, RS232, 24V, Trend LAN, No BACnet IP