/content/hbtbt/gb/en/search-results.html

Thermostats

FT69 Series Single-Stage Frost Protection Thermostat

FT69 Series single-stage frost protection thermostats by Honeywell use for the protection of downstream air heaters in ventilation and climatecontrol systems.

FT69 Series single-stage frost protection thermostats use for the protection of downstream air heaters in ventilation and climate control systems. Can also be used to control electrical heating systems and to switch acoustic or optical alarm signals.

The FT6961 models are automatic reset types. After the temperature has dropped below the set point, the contact automatically returns to its normally-closed position as soon the temperature rises at least 2-3 K (hysteresis + margin of error) above the set point.

Features & Benefits:
  • Gas-filled copper sensor element with 1.8 m, 3 m, or 6 m coil length
  • Dust-tight micro switch with switching contacts (heat/cool)
  • Easy installation and wiring
  • Manual reset (FT6960) or automatic reset (FT6961)
  • C andF scale
Certifications:
  • IP65 as per EN60529

Others

  • Switch Configuration
    • SPDT 24..250, 15(8)A
  • Mounting Type
    • air duct

Others

  • Switch Configuration
    • SPDT 24..250, 15(8)A
  • Mounting Type
    • air duct
  • Switch Configuration : SPDT 24..250, 15(8)A
  • Mounting Type : air duct
Others
Name
Description
File Size
Date
Size
Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
application/pdf 420.11 KB
8/22/2022
420.11 KB
FT69 Series SINGLE-STAGE FROST PROTECTION THERMOSTATS
application/pdf 405.17 KB
8/22/2022
405.17 KB
SINGLE-STAGE FROST PROTECTION THERMOSTATS
application/pdf 405.17 KB
8/16/2022
405.17 KB
Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
application/pdf 420.11 KB
6/21/2022
420.11 KB
frost protection thermostat
application/pdf 1.13 MB
7/4/2022
1.13 MB
EU Declaration of Conformity
application/pdf 1.13 MB
7/11/2022
1.13 MB
Name
Description
File Size
Date
Size
Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
420.11 KB
8/22/2022
420.11 KB
FT69 Series SINGLE-STAGE FROST PROTECTION THERMOSTATS
405.17 KB
8/22/2022
405.17 KB
SINGLE-STAGE FROST PROTECTION THERMOSTATS
405.17 KB
8/16/2022
405.17 KB
Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
420.11 KB
6/21/2022
420.11 KB
frost protection thermostat
1.13 MB
7/4/2022
1.13 MB
EU Declaration of Conformity
1.13 MB
7/11/2022
1.13 MB
Name
Description
File Size
Date
Size
Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
420.11 KB
8/22/2022
FT69 Series SINGLE-STAGE FROST PROTECTION THERMOSTATS
405.17 KB
8/22/2022
SINGLE-STAGE FROST PROTECTION THERMOSTATS
405.17 KB
8/16/2022
Serie FT69 FROSTSCHUTZTHERMOSTAT 1-STUFIG
420.11 KB
6/21/2022
frost protection thermostat
1.13 MB
7/4/2022
EU Declaration of Conformity
1.13 MB
7/11/2022
Image
SKU
Description
alt
FT6961-18
FT6961-18 FT69 series single-stage frost protection thermostat, 24...250 Vac switching capacity, 320 g
alt
FT6961-30
FT6961-30 FT69 series single-stage frost protection thermostat, 24...250 Vac switching capacity, 320 g
alt
FT6961-60
FT6961-60 FT69 series single-stage frost protection thermostat, 24...250 Vac switching capacity, 320 g
Image
SKU
Description
alt
FT6961-18
FT6961-18 FT69 series single-stage frost protection thermostat, 24...250 Vac switching capacity, 320 g
alt
FT6961-30
FT6961-30 FT69 series single-stage frost protection thermostat, 24...250 Vac switching capacity, 320 g
alt
FT6961-60
FT6961-60 FT69 series single-stage frost protection thermostat, 24...250 Vac switching capacity, 320 g