Thermostats
TRM Room Thermostats
TRM Room Thermostats are suitable for industrial plants, greenhouses, livestock buildings and warehouses, and also for monitoring the maximum temperature in switchgear cabinets and relay stations
TRM Room Thermostats are installed on the air side for the purpose of protecting air conditioning units, heat exchangers, radiators, and similar installations against damages due to frost or freezing Room thermostats are supplied complete with wall bracket H1
Features & Benefits:- Reliable & Flexible
- Wide range of temprature
- Resistant to ammoniacal vapours and seawater
- DIN 1725
- IEC 61508-2
Others
- Maximum Permanent Temperature at Sensor
- 70 degree Celsius
- Switch Configuration
- SPDT
Others
- Maximum Permanent Temperature at Sensor
- 70 degree Celsius
- Switch Configuration
- SPDT
- Switch Configuration : SPDT
- Maximum Permanent Temperature at Sensor : 70 degree Celsius