Wall Modules
External HMI For Eagle
The External HMI are an cost effective, versatile mountable HMI for those EAGLE controllers not equipped with a built-in HMI. The External HMI can be connected and used with the various EAGLE controllers.
The external HMI are an cost effective, versatile mountable HMI for those EAGLE controllers not equipped with a built-in HMI. These represents a third operating option, besides the two existing web-based operating options (the 5.7” CL-Touch operator panel and 3rd party industrial touch-panels). The external HMI can be connected and used with the following EAGLE controllers: CLEA2000B31, CLEA2014B31, CLEA2014B32, CLEA2026B31.
Features & Benefits:- Local language operation
- Reduced cost for service, operation and maintenance
- Application- or user-oriented operation
- Versatile mounting options
- Password protected access
- No extra power supply needed
- Full display of long text information
- CE Certified
- EN 60730-1
- EN 60730-2-9
- IP30