Wall Modules
Wallbus Room Display Unit
The RD-WMB is part of the Wallbus room module family, pictured left, which has been designed to satisfy requirements at all stages of the contractual chain.
The RD-WMB is part of the Wallbus room module family, pictured left, which has been designed to satisfy requirements at all stages of the contractual chain. The family has features that will appeal to architects, consultants, installation engineers, commissioning engineers, facility managers and building occupants. All units in the Wallbus family are fully interchangeable allowing room/space specifications to be changed by simply changing the front plate. The RD-WMB allows occupants to adjust fan speed, setpoint (graphical or numerical)and occupancy status and also to read assosciated values on a backlit, monochrome, LCD display. The RD-WMB series of room sensors and displays are designed for mounting on a standard electrical back box. They include a temperature sensor with versions which also include humidity and CO, sensors. The RD-WMB has a monochrome backlit LCD display with setpoint, override, and fan speed control.
Features & Benefits:- Backlit LCD display with fan speed, occupancy, temperature, humidity, CO2, and setpoint displays
- Setpoint, fan speed, and occupancy override controls
- Display of Outside Air Temperature value from controller
- Single power/data connection to controller reduces wiring
- Temperature sensing plus versions with humidity and/or CO2
- Temperature and humidity versions also output dew point
- Operates in either C or F
- lQeco standard strategies used in RD-WMB