/content/hbtbt/gb/en/search-results.html

Zone & Unitary Controllers

Excel 10™ W7763 Hydronic Controller

Excel 10™ W7763 hydronic controllers extend your building’s control. They work as standalone units or can be integrated into your network.

Overview

Excel 10™ W7763 hydronic controllers extend your building’s control. They work as standalone units or can be integrated into your network. These controllers come pre-configured, so they’re easy to install in a wide range of heating and cooling applications, including radiators, induction units, fan coil units with manual switching, and simple VAV.

Features & Benefits:
  • Standalone or expandable
  • LonMark® compliant, Echelon® LonWorks protocol-compatible (on LonWorks Bus Zone Manager)
  • High efficiency, low-cost heat/cool valve application solution
  • Integrated or remote wall module
  • LonWorks open protocol: flexibility now and for the future
  • Direct connection of thermal actuators
  • Wide range of supported valves and actuators
Specifications

Others

  • Brand
    • Honeywell
  • Communication Technology
    • Echelon
    • LonWorks (R)
    • LonWorks(R)
  • Control Functions
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band
  • Operation Modes
    • Occupied, Standby, Unoccupied, Open Window, Frost Protection, Summer/Winter Change Over, Dewpoint, Condensation
    • Presenza persone, attesa, assenza persone, finestra aperta, protezione antigelo, ventilatore guasto, commutazione estate/inverno, punto di rugiada, condensazione
    • aanwezigheid, standby, onbezet, open raam, vorstbeveiliging, ventilatorbewaking, zomer-/winteromschakeling, dauwpunt, condensatie
    • belegt, Bereitschaft, unbelegt, Fenster offen, Frostschutz, SO/WI-Umschaltung, Taupunkt-Überschreigung, Kondensation
    • occupation, veille, inoccupation, contact fenêtre, protection antigel, commutation été/hiver, point de rosée, condensation
    • ocupado, en espera, desocupado, ventana abierta, anticongelación, cambio a verano/invierno, punto de rocío, condensación

Others

  • Brand
    • Honeywell
  • Communication Technology
    • Echelon
    • LonWorks (R)
    • LonWorks(R)
  • Control Functions
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band
    • Heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band
  • Operation Modes
    • Occupied, Standby, Unoccupied, Open Window, Frost Protection, Summer/Winter Change Over, Dewpoint, Condensation
    • Presenza persone, attesa, assenza persone, finestra aperta, protezione antigelo, ventilatore guasto, commutazione estate/inverno, punto di rugiada, condensazione
    • aanwezigheid, standby, onbezet, open raam, vorstbeveiliging, ventilatorbewaking, zomer-/winteromschakeling, dauwpunt, condensatie
    • belegt, Bereitschaft, unbelegt, Fenster offen, Frostschutz, SO/WI-Umschaltung, Taupunkt-Überschreigung, Kondensation
    • occupation, veille, inoccupation, contact fenêtre, protection antigel, commutation été/hiver, point de rosée, condensation
    • ocupado, en espera, desocupado, ventana abierta, anticongelación, cambio a verano/invierno, punto de rocío, condensación
  • Brand : Honeywell
  • Communication Technology : Echelon|LonWorks (R)|LonWorks(R)
  • Control Functions : Heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band|Heat only, cool only, heat/cool change over, heat and cool in sequence; dewpoint control, minimum hot water temperature control, zero energy band
  • Operation Modes : Occupied, Standby, Unoccupied, Open Window, Frost Protection, Summer/Winter Change Over, Dewpoint, Condensation|Presenza persone, attesa, assenza persone, finestra aperta, protezione antigelo, ventilatore guasto, commutazione estate/inverno, punto di rugiada, condensazione|aanwezigheid, standby, onbezet, open raam, vorstbeveiliging, ventilatorbewaking, zomer-/winteromschakeling, dauwpunt, condensatie|belegt, Bereitschaft, unbelegt, Fenster offen, Frostschutz, SO/WI-Umschaltung, Taupunkt-Überschreigung, Kondensation|occupation, veille, inoccupation, contact fenêtre, protection antigel, commutation été/hiver, point de rosée, condensation|ocupado, en espera, desocupado, ventana abierta, anticongelación, cambio a verano/invierno, punto de rocío, condensación
Sort
Reference Guides
Document Title
Document Type
File Size
Reference Guide
0.54 MB
Others
Document Title
Document Type
File Size
Installation Manuals
0.40 MB
Installation Manuals
0.38 MB
Case Study
Document Title
Document Type
File Size
Document Title
Document Type
File Size
Product Number
SKUs
Image
SKU
Description
alt
W7763C1024
Excel 10 Hydronic Controller, Integral Setpoint Knob, Sensor, Bypass Button, and LED
alt
W7763C1032
Excel 10 Hydronic Controller, Temperature, Bypass Button
alt
W7763D1030
Excel 10 Hydronic Controller, Integral Setpoint Knob, and LED
alt
W7763E1003
Image
SKU
Description
alt
W7763C1024
Excel 10 Hydronic Controller, Integral Setpoint Knob, Sensor, Bypass Button, and LED
alt
W7763C1032
Excel 10 Hydronic Controller, Temperature, Bypass Button
alt
W7763D1030
Excel 10 Hydronic Controller, Integral Setpoint Knob, and LED
alt
W7763E1003