Zone & Unitary Controllers
Honeywell LYNX Freely Programmable Lonworks Room Controller
Lonworks Room Controller Includes Flexible And Universal Input For External Sensors, Sylk Bus, Excellent Room Control, Combination Of Analog Outputs And Digital Triac Outputs
The LYNX controllers CLLYUL1012S, CLLYUL4024S, CLLYUL6438S are part of the LYNX family. They are Free Topology Transceiver (FTT) L ONWORK ®-compliant devices designed to control HWAC equipment.
LYNX controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each LYNX controller is programmable and configurable through software.
LYNX controllers are designed for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for L ONWORK® network communications. Each controller has flexible, universal inputs for external sensors, digital inputs, and a mix of analog and digital triac outputs. The accompanying image is of the model CLLYVL6436AS, which includes an actuator
Features & Benefits:- The controllers are for use in VAV (Variable Air Volume) and Unitary HVAC control applications
- Communicates via LonWorks or BACnet MS/TP network communications
- Flexible, universal inputs for external sensors, digital inputs
- Combination of analog outputs and digital Triac outputs
- Sylk Bus is included in each controller
- Provide many options and advanced system features
- Allow state-of-the-art individual room control
- Each controller is freely programmable and configurable.
- CE
- RF
Others
- Communication Technology
- LonWorks (R)
- LonWorks(R)
- Echelon
Others
- Communication Technology
- LonWorks (R)
- LonWorks(R)
- Echelon
- Communication Technology : LonWorks (R)|LonWorks(R)|Echelon