Zone & Unitary Controllers
LYNX BACnet® Controller
LYNX BACnet® Controller is designed to control HVAC equipment. Each LYNX controller is programmable and configurable through software. LYNX controllers are designed for use in VAV (Variable Air Volume) and Unitary HVAC control applications.
LYNX BACnet® Controllers are designed to control HVAC equipment. It provide many options and advanced system features that allow state-of-the-art commercial building control. Each LYNX controller is programmable and configurable through software. LYNX controllers are designed for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for BACnet MS/TP network communications. Each controller has flexible, universal inputs for external sensors, digital inputs, and a mix of analog and digital triac outputs.
Features & Benefits:- Allow state-of-the-art commercial building control
- Controller has flexible, universal inputs for external sensors and digital inputs
- Capable of baud rates of between 9.6 and 115.2 kbits/sec
- The LYNX controllers are field-mountable to either a panel or a DIN rail
- EN0Z-0959GE51 R0514