Zone & Unitary Controllers
LYNX VAV Controller
LYNX Controllers are free topology transceiver (FTT) LONMARK®-compliant devices designed to control HVAC equipment. They provide many options and advanced system features that allow state-of-the-art commercial building control.
LYNX VAV Controllers are for use in VAV (Variable Air Volume) and Unitary HVAC control applications. Each controller communicates via LonWorks network communications. They are Free Topology Transceiver (FTT) LONMARK®-compliant devices designed to control HVAC equipment. LYNX controllers provide many options and advanced system features that allow state-of-the-art commercial building control Each LYNX controller is programmable and configurable through software the Sylk Bus is included in each controller which enables connection to other Sylk enabled devices. These controllers provide many options and advanced system features that allow state-of-the-art individual room control. Each controller is programmable and configurable using the COACHAX software Each LYNX controller is programmable and configurable through software. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for LONWORKS® network communications
Features & Benefits:- Comes with 2 micro controllers
- Separate microcontroller for LONWORKS® Communication
- Comes with or without actuator
- Easily programmable and configurable
- Flexible, universal inputs for external sensors, digital inputs
- Mix of analog and digital triac outputs
Others
- Communication Technology
- LonWorks (R)
- Echelon
- LonWorks(R)
Others
- Communication Technology
- LonWorks (R)
- Echelon
- LonWorks(R)
- Communication Technology : LonWorks (R)|Echelon|LonWorks(R)