/content/hbtbt/gb/en/search-results.html

    Fire Alarm Control Panels

    FACP FlexES Control FX18

    Hardware FlexES control FM basic configurations with software supports for 18 loops. The FlexES Control expansions can however, also be adapted to individual requirements by using separately provided components.

    Overview

    Hardware FlexES Control FM basic configurations, with software support for 18 loops. The FlexES Control expansions can, however, also be adapted to individual requirements by using separately provided components. Depending on the system's design, it might be necessary to use an expansion housing unit for the batteries and an additional power supply unit.

    Features & Benefits:
    • Direct output of the proprietary EDP communications protocol via interface RS 485
    • Up to 48 IQ8Quad with alarm device per loop
    • Emergency mode of each of the ties
    Certifications:
    • FM
    • For FX808397.IN
    • For FX808397F
    • NF-SSI
    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Color@color|Maximum_Battery_Capacity@maximum_battery_capacity|Maximum_Battery_Charging_Capacity@maximum_battery_charging_capacity|Overall_Height@overall_height|Overall_Width@overall_width

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list