Fire Alarm Control Panels
Vigilon Plus Control Panel- EN54
Vigilon Plus Control Panels are available with integrated 24 hour standby. Advanced networking options allow networking of up to 200 panels in a multi-domain structure with options of copper or optic fibre connections
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Vigilon Plus Control Panels are available with integrated 24 hour standby. Advanced networking options allow networking of up to 200 panels in a multi-domain structure with options of copper or optic fibre connections.
Vigilon’s back-lit LCD display presents clear indication of Fire or Fault location and the control panel’s innovative 8-linex40 character display with push-button keypad is simple to use. Fire Plans can be tailored to precisely meet site requirements. Vigilon’s software allows network areas to be sectored to evacuate or alert status, or configured with pre-set delays.
The Vigilon Plus Repeat control panel provides full display and control of the system. Connecting to the detection loop, the repeat panel provides a cost effective solution with minimum requirements for cabling and installation.
Features & Benefits:- Advanced loop card technology allows for system status monitoring and diagnostics
- Vigilon Plus can also be supplied in a range of custom color outer doors
- The control panel has a simple user interface with LCD screen providing accurate information in an emergency
- Multiple panel networks can be programmed seamlessly as one system
- Flexible programming options are available at the panel
- In the event of a fire or fault, Vigilon’s analogue addressable technology will provide a detailed log of events
- PC based Graphics user interface (GUI) available
- EN54 Parts 2 & 4
Others
- Brand
- Gent
Others
- Brand
- Gent
- Brand : Gent