/content/hbtbt/gb/en/search-results.html

    Enclosure Mounts & Hardware

    Fire Alarm Computer FlexES Control Rear Housing Panel 2

    Fire alarm computer FlexES control rear housing panels 2 are used for vertical installation of modules.

    Overview

    Fire alarm computer FlexES control rear housing panels 2 are used for vertical installation of modules. There are two different rear housing panels to choose from depending on the structure of the fire alarm system and the component and module alignment (horizontal or vertical). The FlexES control panel FX10 comprises rear housing panel 2, housing frame, basic module carrier (with 2 module slots), control module, power supply extension unit (24 V / 24 Ah) incl. plain front panels. FlexES control FX10 (Part No. FX808361) model is designed to operate up to 10 modules.

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Product_Type@product_type

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list