/content/hbtbt/gb/en/search-results.html
×

Enclosure Mounts & Hardware

Morley-IAS Extension Box & Covers

Morley-IAS Extension Box & Covers By Honeywell is a DXc extension back box

Morley-IAS Extension Box & Covers, By Honeywell is a DXc extension back box. It is possible to increase the enclosure size of a DXc1, DXc2 or DXc4 control panel by fitting an extension box to accommodate larger batteries, relays or other equipment. A range of covers can be purchased to suit your needs and include a blank cover, Customer key plate and 80 Zone LED expansion cover.

Features & Benefits:
  • DXc control panel
  • Extension back box
  • Supplied with two blank covers
  • Supplied with an aditional power supply unit (PSU)
  • Dimensions:- 263x390x147 (HxWxD)
Certifications:
  • EN54

Others

  • For Use With
    • ZXSe Intelligent Multi-Protocol Fire Alarm Control Panel

Others

  • For Use With
    • ZXSe Intelligent Multi-Protocol Fire Alarm Control Panel
  • For Use With : ZXSe Intelligent Multi-Protocol Fire Alarm Control Panel
Image
SKU
Description
alt
797-090
DXc Extension EN54-4 compliant PSU backbox increases the enclosure size of a DXc2, or DXc4 control panel to accommodate an additional pair of 17Ah batteries to provide increased system battery standby of upto 34Ah at 24V
Image
SKU
Description
alt
797-090
DXc Extension EN54-4 compliant PSU backbox increases the enclosure size of a DXc2, or DXc4 control panel to accommodate an additional pair of 17Ah batteries to provide increased system battery standby of upto 34Ah at 24V