/content/hbtbt/gb/en/search-results.html

    Monitors & Displays

    HMI, 7inch, Capacitive, HTML5

    The Smart Display and WEB-HMI series of touchscreen monitors are HTML5 IP browser compatible touchscreen monitors. They combine state-of-the-art features and top performance with an outstanding design.

    Overview
    The Smart Display and WEB-HMI series of touchscreen monitors are HTML5 IP browser compatible touchscreen monitors. They combine state-of-the-art features and top performance with an outstanding design.
    Panels are available in 5 different sizes which offer multiple tiers of visualization and connectivity performance.
    - Direct controller access (Browser in controller)
    - System wide controller access (Browse into the system)
    Smart Display and WEB-HMI seamlessly integrate with Honeywell Plant controllers delivering robust performance and comprehensive insight from the controller or building system

    Features & Benefits:
    • High cyber security level
    • Ingress protection rating of IP66
    • Protection from unauthorized accesses
    • Modern HTML5 browser based on Linux
    • High quality, industrial grade capacitive and resistive touch panel with lifespan of more than 10 years
    • Controllers, HMI, and tools are harmonized and tested together
    • HTML5 Chromium browser to access Niagara 4
    • Wide angle visibility support of HTML5 browser “ browse to controllers and building systems
    • Five screen sizes “ 4, 7, 10, 15 and 21
    • 24 V DC power supply
    Certifications:
    • UL E160970 Certified
    • CE Emission EN 61000-6-4, Immunity EN 61000-6-2 for installation in industrial environments
    Specifications

    Others

    • Brand
      • Alerton
      • CentraLine

    Others

    • Brand
      • Alerton
      • CentraLine
    • Brand : Alerton|CentraLine
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Control_System_Type@control_system_type|Display_Size@display_size|Display_Type@display_type|Mounting_Type@mounting_type|Ports@ports|Screen_Size@screen_size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    HMI-05C11WL0
    5 inch HTML5 HMI, Capacitive touch screen, 800x480 Pixel, Quad-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    HMI-05C11WL0
    5 inch HTML5 HMI, Capacitive touch screen, 800x480 Pixel, Quad-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    HMI-07C11WL0
    HMI, 7inch, Capacitive, HTML5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    HMI-07C11WL0
    HMI, 7inch, Capacitive, HTML5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    HMI-10C11WL0
    HMI, 10inch, Capacitive, HTML5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    HMI-10C11WL0
    HMI, 10inch, Capacitive, HTML5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    HMI-15C11WL0
    HMI, 15inch, Capacitive, HTML5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    HMI-15C11WL0
    HMI, 15inch, Capacitive, HTML5
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-bms-web-hmi-front
    WEB-HMI10/CF
    10.1 inch HTML5 HMI, Capacitive touch screen, 1280 x 800 Pixel, Quad-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-10-front-primary
    WEB-HMI10/CF
    10.1 inch HTML5 HMI, Capacitive touch screen, 1280 x 800 Pixel, Quad-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-10-front-primary
    WEB-HMI10/CX
    WEB-HMI Touchscreen Monitor, Capacitive Touch, 10in, Dual-core Processor, 1366x768pixel
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-10-front-primary
    WEB-HMI10/CX
    WEB-HMI Touchscreen Monitor, Capacitive Touch, 10in, Dual-core Processor, 1366x768pixel
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-10-front-primary
    WEB-HMI21/CF
    21.5 inch HTML5 HMI, Capacitive multi-touch screen, 1920x1080 Pixel, Quad-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-21-front-primary
    WEB-HMI21/CF
    21.5 inch HTML5 HMI, Capacitive multi-touch screen, 1920x1080 Pixel, Quad-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-21-front-primary
    WEB-HMI4/C
    4.3 inch HTML5 HMI, Resistive touch screen, 480x272 Pixel, Singel-core processor
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-webhmi4c-webshmitouchscreenmonitor-primaryimage
    WEB-HMI4/C
    4.3 inch HTML5 HMI, Resistive touch screen, 480x272 Pixel, Singel-core processor
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-webhmi4c-webshmitouchscreenmonitor-primaryimage
    WEB-HMI7/C
    7 inch HTML5 HMI, Resistive touch screen, 800x480 Pixel, Dual-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-07-front-primary
    WEB-HMI7/C
    7 inch HTML5 HMI, Resistive touch screen, 800x480 Pixel, Dual-core processor
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-BMS-HMI-07-front-primary
    WEB-HMI7/CF
    7 inch HTML5 HMI, Capacitive touch screen, 800x480 Pixel, Quad-core processor
    WEB-HMI7/CF
    7 inch HTML5 HMI, Capacitive touch screen, 800x480 Pixel, Quad-core processor