Monitors & Displays
Vesda Remote Compact Display
The VRT-J0000-MRN is the marine version of the Compact Remote Display. It provides real time indication of the smoke level, alarm and fault status of a VESDA VLC detector and fault, smoke bar graph indicators.
The VRT-J0000-MRN is the marine version of the Compact Remote Display. It provides real time indication of the smoke level, alarm and fault status of a VESDA VLC detector. In addition to the alarm, fault and smoke bar graph indicators, the unit supports an integral sounder and 7 fully configurable relays to signal the alarm and fault status to external systems. It also provides remote Reset and Isolate functionality using the 4 buttons provided.
Features & Benefits:- VESDA VLC is available in two versions
- 5 LEDs option for Fire, Pre-Alarm/Alert, Fault, OK, Reset/Isolate
- Reset/Isolate Push Button (press to reset, press and hold to isolate)
- VESDA Laser detection technology
- Dual-stage air filtration technology and a reliable aspirator design
- DNV Type Approval certificate A-1370