Printers
Printer 9-Pin Dot-Matrix
The PRN-6/F Printer is used with fire alarm control panels (FACPs) with printer capability to provide a written record of system events and status changes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The PRN-6/F Printer is used with fire alarm control panels (FACPs) with printer capability to provide a written record of system events and status changes. Printed transaction records reduce the man-hours required to install and maintain a system. A printed record of all system events (alarms, troubles, etc.) and status changes can be especially valuable in the event of a disputed incident
The printer should be placed in a secure area to prevent theft of the printer and/or printed records. The printer must not be located further than 50 ft/15.24 m (actual cable length) from the control panel. Consult the control panel installation manual for the proper method and PIN numbers used to complete the electrical connection to the control panel.
Features & Benefits:- Provides a hard copy printout of all system events and status changes
- Time stamps printed on the record of each event and status change with the current time-of-day and date
- Uses standard 9 x 11inch tractor-feed fan-fold paper
- Provides 80 columns of data at 10 characters per inch
- Provides printed records of system configuration and addressable device parameters
- Nine-pin print head
- Very quiet (approximately 53 dBA).
- UL Listed S635
- ULC Listed S635
- MEA 08-04-E
- FM Approved
- CSFM 7300-0028:197