/content/hbtbt/gb/en/search-results.html

Printers

Routing Termination Unit 1 (RTU01)

Routing Termination Unit 1 (RTU01) is used on the Fault Routing output on the 795-132 to allow full monitoring of the transmission path to transmission device. Allows compliance with EN54-2 OWR 8.9

Routing Termination Unit 1 (RTU01) is used on the Fault Routing output on the 795-132 to allow full monitoring of the transmission path to transmission device. Allows compliance with EN54-2 OWR 8.9

Certifications:
  • EN54-2 OWR 8.9

Others

  • Printer Type
    • RTU01 Routing Termination Unit Kit

Others

  • Printer Type
    • RTU01 Routing Termination Unit Kit
  • Printer Type : RTU01 Routing Termination Unit Kit
Image
SKU
Description
alt
020-773
Routing Termination Unit 1
Image
SKU
Description
alt
020-773
Routing Termination Unit 1