/content/hbtbt/gb/en/search-results.html

    Access Control Panels

    ACS-2 Plus Two-Door Access Control Panel

    Discontinued

    The ACS-2 plus is a two-door access control panel. Two separate doors or a door with internal and external readers can be connected by the conventional method.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ACS-2 plus is a two-door access control panel. Two separate doors or a door with internal and external readers can be connected by the conventional method. The complete firmware is upgradable. No more time-consuming replacements of the EPROMs will be necessary in case of function extensions.

    New program parts or extensions can be uploaded to the control panel via the access control software. The access control rights are set up and managed via the access control software.

    Features & Benefits:
    • Smart access control panel for 2 doors Connections:
    • 2 readers with Clock/Data interface
    • 2 keypads with 2-wire interface
    • 4 relay outputs (e.g.: door strike, flash lamp, etc.)
    • 3 semiconductor outputs (e.g.: threat, Watchdog, etc.)
    • 4 digital inputs (e.g.: door strike key, monitoring contact, etc.)
    • 8 differential detector groups (e.g.: magnetic contact, glass breakage sensor, etc.)
    • Integrated tamper contact
    • For Host interfaces RS-485, RS-232 or Ethernet 10/100 Mbits/S Host
    • Analog modems and ISDN terminal adapters are supported
    Certifications:
    • Environmental Class as Per VdS: II