Access Control Panels
Wireless Control Panel
The CMI8UK Wireless control panel with built in PSTN communicator and audio verification. Its built-in communicator brings remote maintenance and diagnostics into general use for routine inspections and alarm activations.
The CMI8UK Wireless control panel with built in PSTN communicator and audio verification. Its built-in communicator brings remote maintenance and diagnostics into general use for routine inspections and alarm activations. The optional GSM module can be used for completely wire-free installations.
Features & Benefits:- Wireless control panel with built in PSTN communicator and audio verification
- Image verification features via Ethernet or GPRS networks (via optional module)
- The Domonial panel can register up to 32 peripherals in different sensors, keypads, sounders and receivers configuration
- The master user sets up other users
- 7 levels and progressive mode
- Programmable (on-site and remotely)
- Connector to XM10 transmitter