Relay Modules & Retrofits
Dual Voltage to Current Driver Module
The dual voltage to current driver modules are two channel output interface modules which converts two 0 to 10V signals into two 0 to 20 mA outputs. They can act as an interface between an IQ controller and any device requiring 0 to 20 mA inputs.
The dual voltage to current driver modules are two channel output interface modules which converts two 0 to 10V signals into two 0 to 20 mA outputs. They can act as an interface between an IQ controller and any device requiring 0 to 20 mA inputs. There are manual override links for each output which can select AUTO, ON (20 mA), or OFF (0 mA), and can be used to aid commissioning. Field wiring of this module is facilitated by rising cage clamp type terminals.
Features & Benefits:- Dual channel 0 to 10V/0 to 20 mA converter
- AUTO/ON/OFF manual override links
- Standard DIN rail mounting
- Rising cage clamp terminals
- EN61010