/content/hbtbt/gb/en/search-results.html

    consumer units

    MK Sentry Consumer Unit

    Discontinued

    MK Sentry Consumer Units are a range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK Sentry Consumer Units are range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671). Products are available in 5 different enclosure sizes (4, 8, 12, 16 & 21 Way).

    Features & Benefits:
    • Full metal construction
    • Fully earthed - base, door & lid
    • Top hinged door prevents door from being left open
    • Multiple extra large knockouts to aid installation
    • 10 year guarantee
    Certifications:
    • BS EN 61439-3
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare