/content/hbtbt/gb/en/search-results.html

    consumer units

    MK Sentry Partially Populated Consumer Unit

    Discontinued

    MK Sentry partially populated Consumer Units are a range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK Sentry Consumer Units are range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671). Products are available in 5 different enclosure sizes (4, 8, 12, 16 & 21 Way) and are supplied with either a main switch or main switch and sure protective device allowing the installer to provide their own outgoing circuit configuration.

    Features & Benefits:
    • Full metal construction
    • Fully earthed - base, door & lid
    • Top hinged door prevents door from being left open
    • Multiple extra large knockouts to aid installation
    • 10 year guarantee
    Certifications:
    • BS EN 61439-3
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare