/content/hbtbt/gb/en/search-results.html

    contactors

    MK Sentry Contactor

    Discontinued

    MK Sentry Contactors are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK Sentry Contactors are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    Used to provide switching of higher rated loads they are available in a variety of sizes from single module versions up to four modules, with current ratings up to 63A and switching of up to 4 poles

    Features & Benefits:
    • Available in 1, 2, 3 & 4 module options
    • Versions to switch 1, 2, 3 or 4 poles
    • Ratings up to 63A
    • 10 year guarantee
    Certifications:
    • IEC 61095
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare