/content/hbtbt/gb/en/search-results.html

    mcbs

    MK Sentry MCB

    Discontinued

    MK Sentry Minature Circuit Breakers (MCB's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK Sentry Minature Circuit Breakers (MCB's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    Products are available in both Type B and Type C curve variants with current ratings ranging from 3A to 63A

    Features & Benefits:
    • Positive contact status indication
    • Trip free mechanisim
    • 25mm terminal capacity
    • 6 & 10kA rated options
    • 10 year guarantee
    Certifications:
    • BS EN 60898-1
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare