/content/hbtbt/gb/en/search-results.html

    KNX Connected Lighting Control

    KNX Directional Microwave Sensor IP54 14m range

    KNX Directional Microwave Sensor IP54

    Overview

    The Honeywell Wall Mounted Outdoor Microwave Sensor is an intelligent sensing solution designed to enhance building automation through advanced detection and control capabilities. Equipped with four independent logic blocks and one combined logic block, the sensor can process multiple input conditions, including microwave sensing status, brightness levels, temperature values, dry contact status, and external KNX telegrams. This enables responsive and flexible automation for a variety of applications. The sensor can be used to control lighting, curtains, and threshold-based functions, providing improved comfort, energy efficiency, and operational flexibility in outdoor environments.

    Features & Benefits:
    • This KNX bus-powered wall-mounted presence detector is designed for easy installation and flexible configuration, making it suitable for a wide range of building applications. ETS-configurable parameters allow customized setup and application design, while the KNX-powered operation eliminates the need for separate power supplies. Configurable dry contact channels support switching, dimming, scene control, and LED status indication, providing installation flexibility. Built-in logic and control functions, together with telegram locking and unlocking capabilities, reduce the need for additional external modules and ensure reliable system performance.
    • The device offers flexible lighting control through two independent control channels, enabling separate management of lighting zones or functions. Adjustable brightness thresholds, delay times, and gradual dimming features create smooth lighting transitions that enhance occupant comfort. In addition, logic inputs can process data from microwave detection status, brightness levels, temperature sensors, dry contacts, and external KNX telegrams, allowing the system to respond intelligently to changing environmental conditions.
    • Reliable occupancy detection is ensured through an integrated KNX-powered microwave sensor that accurately detects both presence and motion. The wall-mounted design provides wide-area, omnidirectional coverage, enabling effective monitoring of an entire room from a central wall location. An adjustable detection angle further enhances performance by allowing the sensing area to be optimized for different room sizes, layouts, and application requirements.
    • The integrated brightness (lux) sensor supports daylight harvesting, automatically adjusting lighting levels based on available natural light to reduce energy consumption. Independent control of two lighting channels helps maintain consistent illumination while minimizing unnecessary power usage. The device can operate in either fully automatic or semi-automatic modes, providing additional flexibility while delivering significant energy savings and improved lighting efficiency.
    Certifications:
    • KNX Certified for assured interoperability and standards compliance.
    • CE Marked in accordance with applicable European safety and regulatory requirements.
    • WEEE Directive 2012/19/EC Compliant to support environmentally responsible disposal and recycling.
    • IP54 Protection Rating (EN 60529) for protection against dust ingress and water splashes.