knx connected lighting control
KNX Push Button 2Fold Plastic Finish
KNX Push Button Plastic Finish 2fold
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
KNX Push Buttons with 2/4/6 Fold and multiple color options
The KNX push button combines advanced lighting and control functions in a single device, offering switching and dimming capabilities for easy adjustment of lighting levels and ambiance. Integrated blind control enables intuitive operation of window coverings, helping optimize daylight and privacy. The device supports scene control, allowing users to create and recall multiple predefined lighting settings for enhanced comfort and convenience. A built-in shift register enables efficient data handling for connected devices, while RGB, RGBW, and color temperature control provide flexible and dynamic lighting options to suit a wide range of applications and environments.
Features & Benefits:- Application
- The KNX push button supports multiple operations that can be executed simultaneously, providing enhanced flexibility and functionality. Features such as delay mode enable time-based automation, while the Send RTC operation mode provides accurate time control. The integrated temperature sensor allows the device to monitor environmental conditions and respond accordingly. Additional functions, including logic outputs, scene group outputs, and RGB LED status indication, support intelligent control and clear visual feedback. With support for KNX Data Secure, the device ensures secure communication, reliable operation, and robust data protection.
- Features and Benefits
- The KNX push button provides comprehensive control capabilities, including switching, dimming, blind control, scene control, and value sending for convenient building automation management. Advanced lighting features such as RGB, RGBW, and color temperature control enable dynamic and customized lighting environments. Built-in temperature sensing, logic outputs, scene group outputs, and RGB LED indication enhance system functionality and user interaction. The device also supports delay mode, Send RTC operation, multiple simultaneous operations, and shift register functions for greater flexibility. Additionally, KNX Data Secure support ensures secure and reliable communication across the KNX network.
- Compliance
- The device is KNX Secure certified, ensuring secure and reliable communication across the KNX network. It is CE compliant and adheres to the WEEE Directive 2012/19/EC, demonstrating conformity with European safety, regulatory, and environmental standards. Additionally, the device is rated IP20 in accordance with EN 60529, providing protection for installation in indoor environments.