Screed Floor Systems
Onix Plus Power Grommet
MK Electric Onix Plus™ Serviced Power Grommets and other grommets provide access to power in areas where standard plastic grommets are not robust enough, where improved aesthetics are required.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Onix Plus Serviced Power Grommets are a range of products that provide access to power and data in underfloor & desk applications. Available in three decorative colour option finishes Stainless Steel, Matt Black and Brass. Grommets are available in various configurations like 3 Module, 4 Module and 6 Module.
Features & Benefits:- IP44 Rated - Wet washable and IP44 rated when not in use
- 5,000N Load Rating - Tested to EN 50085-2-2
- IK Rating - IK10
- Supports CAT 5A/6A
- Soft opening and closing of lid, with locking when in position
- 5 Year Guarantee
- Compatible with MK Euro modules K5807, K5830, K5831, K5832, K5833, K5834, K5837, K5841, K5846, MV8433WHI
- IEC 60529
- BS EN50085-2-2
- IEC62262
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric