/content/hbtbt/gb/en/search-results.html

    Screed Floor Systems

    Onix Snorkel Lid

    Onix Plus Snorkel Lids are a range of products that provide access to power and data in underfloor applications.

    Overview

    Onix Plus Snorkel Lids are a range of products that provide access to power and data in underfloor applications. Available in a range of sizes and depths to meet different installation requirements

    Features & Benefits:
    • IP65 Rated - Wet washable and IP65 rated when not in use
    • 10,000N Load Rating - Tested to EN 50085-2-2
    • IK RATING - IK10
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Certifications:
    • BSEN50085-2-2 / IEC60529/ IEC 62262