/content/hbtbt/gb/en/search-results.html

Connectors

Connected Power HUB

The Connected Power HUB is part of Connected Solution and interfaces Sockets into a BMS / Controller

Overview

The Connected Power HUB is part of Connected Solution and interfaces Sockets into a BMS / Controller. Ach HUB will support up to 50 sockets and up to maximum 50 Hubs can be on the same system

Certifications:
  • Low Voltage Directive (2014/35/EU)
  • EMC Directive (2014/30/EU)
  • RoHS Directive (2011/65/EU) and amendment RoHS Directive (EU) 2015/863
  • EN IEC 62368-1:2020/A11:2020
  • EN 300 328 V2.2.2
  • ETSI EN 301 489-1 V2.2.3
  • ETSI EN 301 489-17 V3.2.4
  • EN 55032: 2015/A11:2020
  • EN 55035: 2017/A11:2020
  • EN IEC 61000-3-2:2019
  • EN 61000-3-3: 2013+A1:2019
  • EN 50663: 2017
  • EN 62479: 2010
Sort
Others
Document Title
Document Type
File Size
Declaration of Conformity
0.21 MB
Document Title
Document Type
File Size
Declaration of Conformity
0.21 MB
Product Number
SKUs
Image
SKU
Description
alt
CSHUB1WHI
Connected Power HUB
Image
SKU
Description
alt
CSHUB1WHI
Connected Power HUB