/content/hbtbt/gb/en/search-results.html

    Dimmers

    MK Base LED Dimmers

    MK Base LED Universal Dimmers are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Overview

    MK Base LED Universal Trailing Edge Dimmers.

    Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral. properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, captive terminals for easy installation.
    • 5 year guarantee.
    • Printed terminal markings.
    • Supplied with screw caps
    Certifications:
    • BSEN60669-2-1:2004
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric