/content/hbtbt/gb/en/search-results.html

    Wall Plates

    MK Sahara Frames

    MK Sahara Wiring Devices features a European standard wiring devices in white and 4 color finishes

    Overview

    MK Sahara Wiring Devices features a European standard wiring devices in white and 4 color finishes. The range comprises of 40+ functional SKU's which are suitable for residential and commercial segment.

    Features & Benefits:
    • High quality finishes, color finishes are matt with skin friendly painting.
    • Screwless terminals for easy wiring
    • 10 Year warranty
    • Horizontal and vertical installation of frames
    • Third party certification
    • 9.00 mm profile, with clean line profile
    • Product marked with all certifications / part numbers
    • Flush installation capability for IP55 WP products
    Certifications:
    • IEC Compliant
    • CE Certified
    • CMIM marking
    • EAC compliant