Isolators
Logic Plus™ 3 Pole Fan Isolator
The Logic Plus™ Three Pole Fan Isolator provides a safe and simple method of isolating mechanical fan units and is particularly useful in bathrooms, toilets, storerooms and basements where there is little or no natural light.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Logic Plus™ Three Pole Fan Isolator provides a safe and simple method of isolating mechanical fan units and is particularly useful in bathrooms, toilets, storerooms and basements where there is little or no natural light. The fan isolator can be used as a double pole or triple pole isolator. In addition it includes a clear on/off indicator and the frontplate features a fan isolator symbol for easy circuit identification. In such an installation there is often a need for the lighting circuit to remain live to provide light and the fan unit is externally isolated so that routine maintenance and repairs can be carried out in complete safety.
Features & Benefits:- Three pole fan isolator
- Maximum current 10A
- Double pole or triple pole isolator
- 1 gang
- Terminal capacity 4 x 1mm², 4 x 1.5mm², 3 x 2.5mm², 2 x 4mm² or 1 x 6mm²
- For local isolation of fans with or without a timers for repair or maintenance
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Comes complete with switchlock and padlock
- Flush mounting box = 3995ZIC
- Surface mounting box = K2160WHI
- Confirms BS EN60669-1,21999 + A2:2008, BS EN 60669-2-4:2005
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP4X
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Poles
- 3
Others
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Poles
- 3
- Current Rating : 10 ampere
- Brand : MK Electric
- Poles : 3