/content/hbtbt/gb/en/search-results.html

    Isolators

    MK Base Three Pole Fan Isolator

    MK Base 3 Pole Fan Isolator Switches are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Overview

    MK Base 10A 1 Gang 3 Pole Fan Isolator Switches.Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Includes a clear on/off indicator.
    • 20 year guarantee.
    • Supplied with screw caps
    Certifications:
    • BSEN60669-2-4:1999
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric