switchsockets
Albany Plus™ 13A 1G Switchsockets
Albany Plus™ 1 Gang 13A switchsockets are a range of single sockets available in a selection of high quality metallic finishes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Albany Plus™ 1 Gang 13A switchsockets are a range of single sockets available in a selection of high quality metallic finishes.
All products have double pole switching and have dual earth terminals as standard.
Features & Benefits:- 3 Pin child resistant safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from heavy guage steel for a durable finish.
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
- BS1363-2:2016
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric