switchsockets
Albany Plus™ 13A 2G Switchsockets
Albany Plus™ 2 Gang 13A switchsockets are a vast range of double sockets available in a selection of high quality metallic finishes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Albany Plus 13A 2 Gang switchsockets are a vast range of sockets available in a selection of high quality metallic finishes. All the sockets have double pole switching as standard.
Products are suitable for a wide array of applications as they offer options for dual earth and clean earth capability as well as neon indicators within the switch.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available
Features & Benefits:- 3 Pin child resistant safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from heavy guage steel for a durable finish.
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
- BS1363-2:2016
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric