/content/hbtbt/gb/en/search-results.html

Switchsockets

Decorative Albany Plus™ Switchsocket Outlet

Decorative Albany Plus™ switchsocket outlets are avilable in stainless Steel, brushed Chrome, satin Gold and polished chrome finishes.

Overview

Albany Plus™ switchsocket outlets are available in Brushed Stainless Steel, Brushed Chrome, Satin Gold and Polished Chrome finishes, Albany PlusTM brings stylish yet subtle good looks to both contemporary and classical interiors. Being manufactured from the finest materials, Albany PlusTM wiring devices maintain their high quality appearance for years to come. EchoTM is an innovative range of entirely wireless, batteryless and self powered switches, only available from MK Electric and in finishes to complement the Albany PlusTM range.

Terminal screws of switchsocket outlets are of backed out and captive. Terminals are upwards facing to make installation easier. There is funnel entrance to terminals. Switchsockets are provided with clear terminal markings for easy identification. Polished chrome finish of Albany Plus™ switchsocket outlets complements modern interior design. Brushed Chrome finish has subtle good looks to suit classic interiors.

Features & Benefits:
  • Double Pole Switching
  • Non standard" T" shaped earth pin
  • 3mm switch contact gap
  • Clean earth terminals
  • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
  • For additional safety the Neutral pole contact "makes first" & "breaks last" after the Live contact
  • 3 Pin "child resistant" safety shutter stystem
  • Printed terminal markings on grey rear moulding for clearer identification
  • Only one size screwdriver required for installation
  • Finishes available :-
  • BSS- Brushed Stainless Steel
  • BRC - Brushed Chrome
  • All finishes are only available with White inserts
  • Flush mounting box = 862ZIC
  • Flush mounting box = 886ZIC, for extra wiring space
Certifications:
  • Conforms to BS1363-2:2016 + A1:2018
  • Low Voltage Directive 2014/35/EU
  • RoHS Directive - 2011/65/EU
  • CE Marked
  • IP Rating = IP2XD
Specifications

Others

  • Fixing Centers
    • 120.6 millimetre
  • Gangs
    • 2 volt
  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere
  • Poles
    • 2

Others

  • Fixing Centers
    • 120.6 millimetre
  • Gangs
    • 2 volt
  • Brand
    • MK Electric
  • Current Rating
    • 13 ampere
  • Poles
    • 2
  • Fixing Centers : 120.6 millimetre
  • Gangs : 2 volt
  • Brand : MK Electric
  • Current Rating : 13 ampere
  • Poles : 2
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
K1259PCR
Decorative Albany Plus™ switchsocket Outlet, 2 gang DP, Clean earth facility
Image
SKU
Description
alt
K1259PCR
Decorative Albany Plus™ switchsocket Outlet, 2 gang DP, Clean earth facility