switchsockets
Metalclad Plus™ 13A 2G Switchsockets
Metalclad Plus™ 13A 2G switchsockets are an extensive range of sockets manufactured from heavy guage steel for a tough and impact resistant finish.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Metalclad Plus 13A 2G switchsockets are an extensive range of sockets manufactured from heavy guage steel for a tough and impact resistant finish. All the sockets have double pole switching as standard.
Products are suitable for a wide array of applications as they are available in both 1 Gang and 2 Gang form factors with options for dual earth capability and neon indicators within the switch.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available
Features & Benefits:- 3 Pin child resistant safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from heavy guage steel for a tough and impact resistant finish.
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Specfically designed back boxes ensure a neat and exact fit.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm²
- BS1363-2:2016
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric