/content/hbtbt/gb/en/search-results.html

    switchsockets

    METALCLAD PLUS 13A SWITCHED SOCKET OUTLET

    Discontinued

    MK Metalclad Plus designed with tough and impact resistance.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
     MK Metalclad Plus designed for demanding environment, made from heavy gauge steel and protected with rust proof metallic paint. Highly applicable in commercial, education, industry or heavy duty usage where it is designed with tough and impact resistance.

    Features & Benefits:
    • Metallic powder paint protected with corrosion and scratch resistant.
    • High Impact Resistance, highly applicable in commercial, education, industry or heavy duty usage.
    • Specifically designed heavy duty back box where the color of the front plate and back box is matched, neat and precisely fit to acheive an obstructive asthethic and to eliminate uneven edges. Back box is completed with knockout holes for conduit and cable entry.
    • Earth pin operated child safety shutter, designed to prohibit unauthorized access to the electricity supply unless all 3 pins are in positions.
    • Terminal markings are clearly marked on rear moulding for clear and safe installation guides.
    • Cable entry terminals shall be oriented upward with clear markings to improve installer's accessibility & ergonomic during installation
    • Captive and backout terminal screw, ensure that it remain securely fastened & reducing the risk of parts loosening during installations works
    • Strip Wire length indication with clear indicated cable guide for appropriate wire stripping length for safe installation.
    • Switches have a minimum 3mm contact gap with the positive switching click to denote succesful operation.
    • Front plate have maximum 9mm thickness and substle 7mm radius rounded corner, ensuring practical and safety asthethic in a very demanding environment.
    Certifications:

    Compliance to:
    • BS 1363-2
    • SS 145-2
    • MS 589-2
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare