switchsockets
MK Essentials 13A 1G Switchsockets
MK Essentials offers a range of wiring devices including Switchsocket Outlets.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Essentials 1 Gang Sockets feature a screwless design with a high-gloss finish for a contempory look and feel.
Available with single pole or double pole switching, switched or unswitched operation and with or without neon indicators.
Features & Benefits:- Screwless design
- Available in a range of finishes
- Total safety
- BS1363-2:2016 + A1:2018 IS 411:1997
Others
- Brand
- MK Electric
- Material
- Polycarbonate
- Gangs
- 1 volt
- Current Rating
- 13 ampere
Others
- Brand
- MK Electric
- Material
- Polycarbonate
- Gangs
- 1 volt
- Current Rating
- 13 ampere
- Brand : MK Electric
- Material : Polycarbonate
- Gangs : 1 volt
- Current Rating : 13 ampere