switchsockets
MK Essentials 13A 2G Switchsockets
MK Essentials offers a range of wiring devices including Switchsocket Outlets. MK Essentials Switchsockets incorporate a screw less design and a high-gloss finishes for a contemporary look and feel.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Essentials 1 Gang Sockets feature a screwless design with a high-gloss finish for a contempory look and feel.
Available with single pole or double pole switching, switched or unswitched operation and with or without neon indicators.
Features & Benefits:- Switch rocker prominently printed with red flash to indicate ‘on’
- Earth Pin operated safety Shutter
- Minimum 3mm switching Contact Gap
- Suitable for use with 13A adaptor (BS 1363 :Part 3)
- Sockets are fitted with two earth terminals on a common busbar to provide a dual earth facility
- Fixing screws hidden by clip-on Surround
- Product allows for angular movement to accommodate adjustments for mounted boxes
- Shroud and Surround moulded in Polycarbonate (High Gloss finish, robust and tough)
- Positive switch action
- Backed out and captive terminal screws
- BS1363-2:2016 + A1:2018 IS 411:1997
Others
- Brand
- MK Electric
- Material
- Polycarbonate
- Gangs
- 2 volt
- Current Rating
- 13 ampere
Others
- Brand
- MK Electric
- Material
- Polycarbonate
- Gangs
- 2 volt
- Current Rating
- 13 ampere
- Brand : MK Electric
- Material : Polycarbonate
- Gangs : 2 volt
- Current Rating : 13 ampere