/content/hbtbt/gb/en/search-results.html

    TV, Data & Voice Sockets

    HAS Zhijing Ultra-Thin Bezel-Free Panel Series - Ivory White-A

    Circular and square shapes give you an impression of movement and quietness. The HAS Zhijing ultra-thin bezel-free panel is stylish due to its lightweight properties.

    Overview

    The right-angle shape is classic and unique, more in line with the trendy aesthetic of young people, the frame is surrounded by small cut edges, and the design is refined and elegant

    Ultra-thin panel design with a full range of product thickness of 6mm,

    Switch button 2° oscillating angle, 3mm stroke, ultra-thin and refined

    Smooth, non-stagnant switch with low noise

    One-piece assisted mounting for flatter seams and easy cleanup

    Switch with concealed LED indication and no LED indication design for a simpler surface

    Offers 40mm diameter threading panels to avoid messy wiring

    Painted matte finish with anti-fingerprint paint

    The product’s back support is designed with ‘metallic painted + plastic’, which adds strength to prevent installation deformation and safety insulation

    Mechanical switch socket fully compliant with EU RoHS standards, green and environmental friendly, green label image

    The switches are designed to meet the requirements of high power loads with a 16AX load.

    Switching products meet the test requirements of Article 19.3 of the standard IEC 60669-1, and have strong capabilities of carrying instantaneous high-current shock.

    Sockets are designed with new national standards

    USB charging efficiency increased to 3.1A/5VDC with two and three plugs dual USB (A port) sockets for faster charging efficiency

    Features two and three plugs with 20W fast charging socket and provides dual charging interfaces for Type A + Type C

    Wireless AP products provide 1,200M dual Gigabit dual frequency, standard POE power supply, fully meeting the needs of network games and 4K network HDTV

    Certifications:
    • CCC