unswitched sockets
Albany Plus™ 13A Unswitched Sockets
Albany Plus™ 13A Unswitched sockets are available in a selection of high quality metallic finishes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Albany Plus™ 13A Unswitched sockets are available in a selection of high quality metallic finishes.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
Features & Benefits:- 3 Pin child resistant safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
- Made from heavy guage steel for a durable finish.
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Printed terminal markings on grey rear moulding for clearer identification.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded)
- BS1363-2:2016
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric