Unswitched Sockets
Concept 45 Export Built-in Socket
Honeywell's Concept 45 range of Export Built - in Sockets are taking quality and performance to the next level. They are installed in the cable channels by snapping in with 45mm cover opening or adequate fixings.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's Concept 45 range of Export Built - in Sockets are taking quality and performance to the next level. They are installed in the cable channels by snapping in with 45mm cover opening or adequate fixings.
Concept 45 range is available in six colour with plug-in terminals. It also provides increased protection against electric shock & supply channels with 45 mm cutout.
Features & Benefits:- Sockets available in white, anthracite, aluminum, red, green, and orange
- With plug-in terminals
- With increased protection against electric shock
- For supply channels with 45mm cutout
Others
- Brand
- PEHA
- Special Features
- Increased Protection Against Electric Shock Millimeter-PRD
- Operating Voltage
- 250 voltage alternating current
- Gangs
- 1
- Current Rating
- 10/16 ampere
Others
- Brand
- PEHA
- Special Features
- Increased Protection Against Electric Shock Millimeter-PRD
- Operating Voltage
- 250 voltage alternating current
- Gangs
- 1
- Current Rating
- 10/16 ampere
- Brand : PEHA
- Special Features : Increased Protection Against Electric Shock Millimeter-PRD
- Operating Voltage : 250 voltage alternating current
- Gangs : 1
- Current Rating : 10/16 ampere