/content/hbtbt/gb/en/search-results.html

    Unswitched Sockets

    HU Youya Large Panel Series - Elegant White-E

    The series of HU Youya large panels features narrow bezels, ultra-thin designs, and brushed materials for elegant look and pursuit of life's beauty.

    Overview

    Simple large panel, narrow-bezel design

    3.5° key swing angle, 8mm ultra-thin bezel design

    850°C flame-retardant PC panel materials to create a safe electrical environment

    Socket made of tin phosphor bronze for good elasticity and conductivity

    Improved silver alloy contacts, combining the excellent conductivity of pure silver with the high hardness and arc extinguishing ability of the silver alloy

    Metal support plate for increased strength and deformation resistance

    Dual USB charging ports with 2.1A high current output for fast charging of electronics

    Safety guard door against 75N single-pole insertion to prevent accidental insertion hazards and protect children

    Self-limiting mounting screws designed to be loose-proof

    Large wiring space for installation of three 4mm2 wires

    Anti-slip locking terminals for secure and reliable wiring with no wire damages

    15° diagonal wiring for comfortable installation

    Integrated key and bezel construction for easy removal and installation

    Available in elegant gold and elegant white

    One-piece design available for custom one-piece products with 2-5 installation positions

    Certifications:
    • CCC