unswitched sockets
Masterseal Plus™ 13A Unswitched Sockets
Masterseal Plus™ unswitched socket outlets are available in both Grey and White finishes and are rated at IP66
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Masterseal Plus™ unswitched socket outlets are available in both Grey and White finishes and are rated at IP66. They are manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
Features & Benefits:- IP66 Rated - total dust ingress protection and protected from high pressure water jets from any direction, when in use. Manufactured from recyclate polycarbonate to provide a durable and impact resistant enclosure.
- Houses Logic Plus wiring devices, which are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.
- 3 Pin child resistant safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
- BS EN 60529:1992+A2:2013
- BS1363-2:2016+A1:2018
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric