Wall Switches
2 Way Switch With Screw Terminals
2 Way Switches with Screw Terminals specials products that can be perfectly installed in the smallest of spaces with compact range.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
2 Way Switches with Screw Terminals are 2 Way switches with 1 pole. The current rating of these switches is 10A. These switches comes with rocker. Restricted installation possibilities in furniture often mean that switches cannot be installed in the conventional way. This requires specials products that can be perfectly installed in the smallest of spaces. With its compact range.
Features & Benefits:- DIN EN 60669-1 (VDE 0632 Teil 1) : 2009-10
- EN 60669-1:1999 + A1:2002 + A2:2008
- Niederspannungsrichtlinie 2014/35/EU Low voltage directive 2014/35/EU
- ROHS Richtlinie 2011/65/EC ROHS directive 2011/65/EC
- WEEE- Richtlinie 2012/19/EU WEEE directive 2012/19/EU
- REACH-Verordnung EG 1907/2006 REACH directive EG 1907/2006
- EN 60669-1 (VDE 0632 Teil 1): 2009-10
- EN 60669-1:1999
- EP1002 R0520
Others
- Brand
- PEHA
Others
- Brand
- PEHA
- Brand : PEHA