Wall Switches
BASIC ELEMENTS, flush-mounted rotary switch with 3 steps
3-step rotary switch with screw terminals and 0-position (1-0-2/2-1-3)or 0 position (0-1-2-3)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PEHA-Grundelemente. They’ll hold up. We take the view that absolute security and reliability
Form the basis for quality. That is why each of our
Products - as future-oriented as it always is - from proven, reliable
Basic elements together. The synthesis of innovation and tradition
becomes a tangible reality.
Features & Benefits:- For screw and expansion fastening
- Fan control 250V 10A
- Standard control 250V 16A
- Quick and easy installation
Others
- Brand
- PEHA
Others
- Brand
- PEHA
- Brand : PEHA